??
CAD model selection
3034464
HELP_VARIABLE
Company
NMC
Description
INSUL ROLL - Insulation
Bill of material
3034464
Sap-Nr.
Product
Type
A
1000 mm
B
mm
Length
mm
VPE
m^2
EAN code
Keyword
INSUL ROLL
keywords
Processing
Unit
m^2 m^2
Content units
1 m^2
discount group
AU1
Main products group
KSR
Group
INSULROLL
product group
INSULROLL
Link to tender text
https://www.ausschreiben.de/katalog/nmc/position/47
Preview - Generation
Preview
3D
Dimension
2D

Embedded user actions