??
CAD model selection
3008107
HELP_VARIABLE
Company
NMC
Description
CLIMAFLEX Naturefoam Exzentro
Bill of material
3008107
SAP-Nr.
Product
VPE
m
A1
mm
B1
mm
D
mm
X
mm
TW
mm
TH
mm
EAN Code
Weight carton netto
Weight carton brutto
cbm/Ktn.
Weight meter netto
Weight meter brutto
Customs Tariff No.
39173900
Origin country
BE
Dimension L
2.04 m
Dimension B
0.29 m
Dimension H
0.39 m
ETIM Product Class
Thermal Pipe insulation
ETIM
EC018110
ETIM Sector
EWBM
ETIM Group Code
EG018110 – Thermal Insulation
ETIM Class
Wärmeerzeuger
Link to tender text
https://www.ausschreiben.de/katalog/nmc/position/29
Preview - Generation
Preview
3D
Dimension
2D

Embedded user actions